IESNA:LM-63-2002
[TEST]P952179
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-835-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25182
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2540.4 2639.9 2824.3 3032.5 3214.3 3374.8 3502.1 3585.7 3617.5 3649.4
3778.1 3889.5 4052.7 4398.9 4895 5485.3 6078.3 6654.1 7163.5 7577.3
8036.3 8458.2 8892 9299.2 9662.7 9784.7 9577.8 9069.7 7731.2 4981.3
1817.4 662 347.6 192.4 103.5 30.5 0
2540.4 2657.1 2846.8 3052.4 3240.8 3393.4 3526 3605.6 3638.8 3669.3
3783.4 3888.2 4038.1 4352.5 4834 5409.7 5982.8 6574.5 7091.8 7561.4
7992.6 8482.1 8893.3 9301.9 9681.3 9852.4 9733 9270 8031 5384.5
2064.1 724.3 382.1 208.3 110.1 37.1 0
2540.4 2641.2 2820.3 3021.9 3199.7 3353.6 3472.9 3551.2 3581.7 3595
3683.9 3803.3 3937.2 4189.3 4616.4 5156.4 5773.2 6395.4 6960.5 7422.1
7844 8316.2 8846.9 9370.9 9869.7 10271.6 10543.5 10527.6 9600.4 7069.3
3284.6 1071.9 549.2 307.8 144.6 47.8 0
2540.4 2626.6 2791.1 2978.1 3140 3280.6 3394.7 3463.7 3492.8 3502.1
3549.9 3677.2 3805.9 3955.8 4239.7 4650.9 5152.4 5714.8 6315.8 6928.7
7532.2 8161 8825.6 9557.9 10307.4 10893.8 11378 11886 12075.7 10514.4
6599.7 2536.4 984.3 534.6 291.8 92.9 0
2540.4 2620 2764.6 2931.7 3081.6 3212.9 3323 3394.7 3429.2 3446.4
3470.3 3553.9 3693.2 3808.6 3951.8 4198.6 4562.1 5010.4 5535.8 6155.3
6883.6 7706 8568.3 9568.5 10448 11316.9 12211 13296.2 14541.8 14819.1
12439.2 7650.3 3277.9 1476.5 721.7 282.6 0
2540.4 2602.7 2722.1 2861.4 3002 3133.3 3244.8 3329.7 3378.8 3414.6
3442.4 3495.5 3603 3739.6 3853.7 3986.3 4207.9 4531.5 4972 5473.4
6047.8 6688.5 7396.9 8214.1 9150.7 10299.5 11664.5 13306.8 15552.7 17665.9
17558.4 14088.1 8366.7 3577.7 1240.3 278.6 0
2540.4 2601.4 2716.8 2860.1 2992.7 3121.4 3234.2 3321.7 3374.8 3413.3
3441.1 3494.2 3595 3729 3848.4 3978.4 4182.7 4475.8 4917.6 5379.2
5970.9 6553.2 7248.4 8045.6 8991.5 10142.9 11509.3 13162.2 15413.4 17657.9
17610.2 14195.6 8535.1 3678.6 1268.2 285.2 0
2540.4 2590.8 2686.3 2804.4 2929.1 3051.1 3170.5 3268.7 3336.3 3388
3439.8 3507.4 3583.1 3654.7 3754.2 3893.5 4054 4255.6 4558.1 4978.6
5494.6 6103.5 6835.8 7735.2 8797.8 10027.5 11383.3 12866.4 14651.9 16263.7
15987.8 12781.5 7595.9 3000.7 896.8 177.8 0
2540.4 2584.2 2651.8 2750 2860.1 2974.2 3093.6 3201 3289.9 3369.5
3447.7 3532.6 3603 3662.6 3738.3 3828.5 3979.7 4199.9 4540.8 5025
5668.4 6478.9 7432.7 8492.7 9588.4 10739.9 11936.4 13219.2 14499.4 14904
13605.3 9683.9 4551.4 1601.2 638.1 252 0
2540.4 2565.6 2612 2682.3 2772.5 2874.7 2988.8 3094.9 3193 3289.9
3385.4 3480.9 3561.8 3637.4 3715.7 3804.6 3939.9 4162.8 4540.8 5096.7
5864.7 6804 7836 8903.9 10002.3 11124.6 12298.6 13358.5 13825.5 12918.1
9978.4 5007.8 1508.3 639.4 375.4 189.7 0
2540.4 2560.3 2589.5 2643.8 2714.2 2800.4 2893.2 2992.7 3089.6 3189.1
3296.5 3407.9 3519.4 3616.2 3723.7 3849.7 4035.4 4335.2 4790.2 5436.3
6370.2 7464.6 8740.7 10056.7 11440.3 12597.1 13546.9 13856 12985.8 10414.9
6488.2 2570.9 770.7 318.4 153.9 50.4 0
2540.4 2552.3 2576.2 2622.6 2691.6 2761.9 2853.4 2947.6 3041.8 3134.7
3243.5 3361.5 3479.6 3587 3713.1 3853.7 4061.9 4345.8 4769 5379.2
6217.6 7284.2 8508.6 9758.2 10909.7 11794.5 12237.6 11965.6 10773 8195.5
4686.8 1786.9 619.5 253.4 110.1 22.6 0
2540.4 2548.3 2562.9 2612 2671.7 2744.7 2822.9 2907.8 2998 3084.3
3182.4 3293.9 3400 3507.4 3622.9 3759.5 3926.6 4158.8 4462.6 4871.1
5457.5 6254.8 7208.6 8174.3 8983.5 9439.8 9365.6 8726.2 7569.4 5644.5
3098.9 1191.3 465.6 232.1 147.2 55.7 0
2540.4 2533.7 2549.7 2589.5 2645.2 2714.2 2789.8 2864.1 2935.7 2998
3067 3130.7 3189.1 3235.5 3255.4 3252.7 3220.9 3162.5 3089.6 3020.6
2956.9 2930.4 2930.4 2877.3 2662.4 2248.5 1719.2 1247 928.6 720.3
578.4 477.6 395.3 313.1 206.9 87.6 0
2540.4 2527.1 2541.7 2588.1 2649.2 2716.8 2789.8 2861.4 2930.4 2974.2
2995.4 2988.8 2962.2 2903.9 2811 2688.9 2541.7 2379.9 2207.4 2011.1
1820 1635.7 1459.2 1296.1 1147.5 1029.4 924.6 847.7 774.7 697.8
603.6 510.7 405.9 299.8 181.7 82.2 0
2540.4 2519.1 2544.4 2592.1 2657.1 2730.1 2813.6 2890.6 2937 2955.6
2933 2876 2804.4 2712.8 2613.3 2496.6 2352 2188.8 2012.4 1826.7
1643.6 1472.5 1322.6 1195.2 1082.5 989.6 911.4 866.2 809.2 734.9
642.1 516 399.3 283.9 164.5 84.9 0
2540.4 2517.8 2545.7 2604 2674.4 2760.6 2846.8 2906.5 2934.4 2930.4
2898.5 2852.1 2771.2 2661.1 2533.7 2405.1 2268.4 2110.6 1935.5 1756.4
1590.6 1452.6 1329.2 1223.1 1126.3 1040 989.6 943.2 944.5 951.1
888.8 776 689.8 535.9 371.4 248.1 0
2540.4 2524.5 2558.9 2621.3 2710.2 2795.1 2862.7 2915.8 2933 2929.1
2902.5 2845.5 2750 2633.2 2496.6 2353.3 2175.6 1984.5 1798.8 1633
1492.4 1374.3 1274.8 1188.6 1103.7 1028.1 964.4 1040 1185.9 1251
1217.8 1164.7 1117 902.1 723 513.4 0
2540.4 2525.8 2568.2 2642.5 2727.4 2816.3 2880 2918.4 2930.4 2927.7
2903.9 2849.5 2759.3 2645.2 2479.4 2288.3 2065.5 1855.9 1654.2 1499
1355.8 1247 1156.8 1085.1 1014.8 922 960.4 1055.9 1105 1082.5
1024.1 1020.1 887.5 725.6 614.2 436.4 0
2540.4 2527.1 2574.9 2654.5 2747.3 2829.6 2887.9 2921.1 2934.4 2930.4
2906.5 2858.7 2788.4 2674.4 2493.9 2257.8 1996.5 1747.1 1530.9 1353.1
1208.5 1107.7 1036 976.4 882.2 864.9 915.3 972.4 953.8 900.7
859.6 818.5 669.9 547.9 463 327.7 0
2540.4 2528.4 2580.2 2663.7 2764.6 2842.8 2902.5 2937 2954.3 2950.3
2922.4 2884 2813.6 2683.6 2484.7 2226 1934.1 1643.6 1398.2 1224.4
1105 1020.1 957.8 895.4 814.5 837.1 883.5 910 880.8 973.7
894.1 798.6 599.6 484.2 399.3 245.4 0
2540.4 2533.7 2582.8 2666.4 2760.6 2848.1 2907.8 2942.3 2962.2 2963.5
2943.6 2909.2 2841.5 2716.8 2513.8 2245.9 1938.1 1634.3 1382.3 1209.8
1098.4 1013.5 949.8 882.2 803.9 827.8 872.9 899.4 868.9 965.7
894.1 728.3 579.7 478.9 398 192.4 0
